OAK-SoM
A system-on-module vision platform for custom stereo depth and on-device AI in high-scale deployments.

656M
Total km mapped.
36%
Global road coverage.
22M
Unique km mapped.

A system-on-module vision platform for custom stereo depth and on-device AI in high-scale deployments.

Total km mapped.
Global road coverage.
Unique km mapped.
Hivemapper's smart, Luxonis-powered dashcams turn everyday vehicles into mapping contributors. They capture street-level imagery plus location and motion data to keep maps fresh for autonomous driving, logistics, GIS platforms, and utilities without relying on expensive, centralized mapping fleets.

Mapping at global scale requires robust, low-cost edge perception:

Hivemapper's Bee and HDC-S dashcams use a custom vision system built around the Luxonis OAK-SoM. DepthAI processes synchronized stereo input, triangulates depth, and extracts map features directly on-device for efficient, privacy-preserving uploads.

Luxonis delivered a modular stereo + AI stack optimized for dashcam mapping.
Modular stereo + depth vision: The OAK SoM architecture made it easy to custom-build a stereo setup optimized for dash cam mapping without reinventing the wheel.
On-device AI and real-time compute: DepthAI handles image rectification, compression, and feature detection right on the camera, ensuring low latency performance with minimal connectivity.
Cost-effective scalability: With one core compute module used across all Hivemapper units, the platform scales globally without costly customization or reliance on server-based pipelines.

With Luxonis, Hivemapper can scale a global mapping network without the cost of traditional fleet-based systems.