OAK FFC-4P
A modular FFC vision platform for custom stereo baselines, synced sensors, and on-device processing in robotics flexible and advanced robotic applications.

125 ms
Teleoperation latency.
60 FPS
Synchronized stereo video streams.

A modular FFC vision platform for custom stereo baselines, synced sensors, and on-device processing in robotics flexible and advanced robotic applications.

Teleoperation latency.
Synchronized stereo video streams.
Pollen Robotics develops open-source robots, including Reachy 2, a modular humanoid platform designed for research, intuitive human-robot interaction, and AI experimentation. With VR teleoperation, users can guide Reachy 2 by demonstration for applications in education, assistive robotics, and embodied AI.

To enable seamless VR-based control, Reachy needs a stereo vision system with human-like depth perception, requiring a 64 mm baseline, synchronized high frame rates, ultra-low latency streaming, and real-time processing. Existing stereo modules were too rigid or underpowered to meet these requirements.


Pollen built a custom stereo vision system using the Luxonis FFC-4P, paired with dual IMX296 RGB sensors and fisheye lenses mounted at a human-like baseline. The system outputs two synchronized 60 FPS video streams, stereo-rectified and compressed on-device with DepthAI. H.264 is transmitted via WebRTC to VR, while JPEG frames stream into ROS 2 for logging and training.

Luxonis enabled a modular, developer-friendly vision stack that met strict teleoperation requirements.
Modular hardware lets Pollen choose sensors, lenses, and baseline for human-like stereo.
On-device rectification and compression reduce system complexity and latency.
ROS and Python support made integration fast and scalable to autonomy workflows.
The FFC-4P foundation delivers ultra-low-latency teleoperation today and structured depth data for autonomous behavior tomorrow.
Our dedicated team is available for technical support, business solutions, and more. Let us provide the help you need.
Choose the path that fits what you are building. We will route you to the right team.
30 min - with CJ
30 min - with Solutions Engineering