Vision Buddy

OAK-1

A compact RGB camera module with on-device AI, ideal for lightweight, low-latency edge applications.

OAK-1

10x

Zoom levels

8-10 hrs

External battery life

The Mission

Vision Buddy's VB 4 MAX is a practical assistive headset for low-vision users, enabling everyday tasks like reading, face recognition, and TV viewing with a comfortable, wearable form factor. Built for real-world use rather than entertainment, it combines up to 10x magnification with near-zero-latency wireless streaming and adaptive reading/distance modes.

The Mission

Vision Challenges

Assistive headsets require real-time performance and a wearable-friendly design:

  • Low latency to prevent motion sickness and preserve a smooth user experience.
  • On-device inference for privacy and reliable offline use.
  • Lightweight, low-power hardware to avoid heat and battery drain.
  • Multiple AI models running simultaneously for OCR, gesture, and object detection.
Vision Challenges

The Solution: Built with OAK

Vision Buddy integrates the Luxonis OAK-1 camera via USB to provide high-quality video capture and on-device AI. DepthAI runs multiple models concurrently, including OCR, person detection, gesture tracking, and object recognition, so the headset delivers real-time assistance without cloud dependencies.

The Solution: Built with OAK

Why Luxonis

Luxonis provided the compact, low-power edge AI core Vision Buddy needed for a wearable device.

On-device inference keeps the experience private and consistent without internet access.

Low power draw helps sustain longer battery life and comfortable thermals.

Compact, customizable form factor enables a seamless headset enclosure.

DepthAI supports multiple concurrent models for a richer assistive experience.

With OAK-1 at its core, VB 4 MAX delivers private, real-time vision assistance that adapts to the user.

Learn More

OAK-1

A compact RGB camera module with on-device AI, ideal for lightweight, low-latency edge applications.

Vision Buddy

The VB 4 MAX headset provides assistive vision with real-time AI, magnification, and adaptive modes for daily independence.

Contact Our Team

Our dedicated team is available for technical support, business solutions, and more. Let us provide the help you need.