OAK-1 PoE
A compact PoE RGB camera with on-device AI for low-latency edge perception in industrial environments.

5 min
Unload any truck in
>90%
Cut idle time by
>300%
Boosting dock throughput by

A compact PoE RGB camera with on-device AI for low-latency edge perception in industrial environments.

Unload any truck in
Cut idle time by
Boosting dock throughput by
Slip Robotics is transforming warehouse logistics by removing manual trailer loading and unloading. SlipBots can move freight in or out of any trailer at any dock, cutting dock time and improving safety and throughput across the supply chain.

Trailer automation demands robust perception in harsh conditions:

Luxonis cameras serve as the eyes of the SlipBot, aligning to dock openings and maneuvering inside trailers to pick up or drop off freight. Multiple synced OAK-1 PoE cameras provide high-resolution RGB with edge AI over a single cable, enabling depth estimation and semi-autonomous movement, all running on-device with DepthAI.

Luxonis delivered the low-latency, rugged vision stack Slip needed for autonomous trailer operations.
On-device AI processing enables rapid decisions without cloud compute.
IP67-rated, PoE-powered hardware handles warehouse and dock environments.
Power-efficient design supports long runtime on battery-powered robots.
Flexible RGB and stereo options let Slip tailor perception as the platform evolves.
With Luxonis, Slip Robotics streamlines trailer entry and alignment without added infrastructure or complexity.