OAK-D PoE

The ultimate indsutrial robotic vision camera that sees like a human combining stereo depth, high-resolution color, and on-device AI, all powered and connected via PoE.

OAK-D PoE

8+

Bushels per acre of harvest loss can be reduced with the Harvest Vision AI solution.

300+

Harvest loss measurement counts per acre without stopping.

The Mission

Farmwave is tackling one of agriculture's most persistent challenges: grain loss during harvest. Traditional methods for measuring loss, like stopping combines to manually count kernels, are slow, inaccurate, and often skipped altogether. This means farmers are unknowingly leaving significant revenue in the field.

The Mission

Vision Challenges

Accurately measuring harvest loss in real-time poses serious technical hurdles:

  • It must work in dusty, outdoor, low-signal environments
  • Vision models need to detect small kernels amid chaff and debris
  • Real-time results are required to adjust equipment on the fly
  • Cloud-based systems introduce latency, cost, and connectivity issues
Vision ChallengesVision Challenges

The Solution: Built with OAK

Farmwave's Harvest Vision system mounts Luxonis OAK-D-PoE cameras on the combine's header and rear. These cameras capture images every few seconds and run kernel-counting algorithms directly on-device, enabling real-time, in-cab feedback on where and how much grain is being lost, without stopping the machine or needing cloud access.

The Solution: Built with OAKThe Solution: Built with OAK

Why Luxonis

The OAK-D-PoE offered Farmwave the perfect mix of performance and practicality:

Onboard AI inference ensures fast, reliable detection even in remote areas.

Power-over-Ethernet simplifies install with one cable for power, data, and video.

IP67-rated durability handles dust, vibration, and extreme field conditions.

A compact form factor made it easy to retrofit across a variety of combine models.

Why Luxonis

Farmwave also benefited from Luxonis fast integration and ease of use, making their solution scalable to farms of all sizes without requiring technical expertise from the end user.

Learn More

OAK-D PoE

The ultimate indsutrial robotic vision camera that sees like a human combining stereo depth, high-resolution color, and on-device AI, all powered and connected via PoE.

Farmwave

The Farmwave Harvest Vision system uses camera sensors to measure harvest loss by taking pictures and counting grain in real-time without ever stopping the combine.

Contact Our Team

Our dedicated team is available for technical support, business solutions, and more. Let us provide the help you need.