Edge Inference Hero Image

Unleashing
Intelligence
at the Edge

Luxonis edge devices deliver real-time AI processing on-device.

The Benchmark for Edge AI

Luxonis devices deliver unparalleled AI performance at the edge, combining neural inference, stereo depth, and real-time vision in one compact package.

AI Performance

AI Performance

48 TOPS INT8 / 12 TOPS FP16:

Handle complex neural models effortlessly, from object detection to segmentation.

Run YOLO, ResNet, MobileNet (90+Models):

Optimized for high throughput and low latency.

Inference Speed:

Why Edge Inference Matters

AI Where It’s Needed

Centralized Local Compute

Luxonis Edge Inference

Edge Inference Explained

Reduced Cloud Dependency

Avoid delays caused by data transmission to and from cloud servers. Eliminate bandwidth costs and minimize security risks by processing data locally.

Minimized Central Compute Load

Offload heavy AI tasks from centralized CPUs/GPUs in local systems, freeing resources for other processes.
Avoid bottlenecks in edge networks that rely on centralized inference.

Uninterrupted Operation

Devices continue processing even without internet connectivity. Ideal for remote or high-reliability environments where downtime is not an option.

Optimized Latency and Real-Time Response

Decision-making occurs instantly on-device, critical for applications like robotics, surveillance, safety, and autonomous navigation.

Energy Efficiency

Reduce the overall power consumption of your system by processing data locally, avoiding the energy-hungry uplink and compute costs of external processing.

Scalability

Scale systems with multiple edge devices without the need for costly centralized infrastructure upgrades.

Protecting Privacy at the Edge

In today’s world, safeguarding personal and sensitive data is critical. Luxonis devices are built with privacy in mind, ensuring that Personally Identifiable Information (PII) never leaves the device unless explicitly intended. By processing data locally, our devices help you stay compliant with stringent privacy regulations, including GDPR and CCPA.

Process data locally, anonymize PII, and ensure compliance with privacy regulations like GDPR and CCPA.

On-Device Processing

All data is processed directly on the device, reducing the need to transmit sensitive information to external servers.

PII Protection

Compliance-First Design

Protecting privacy image

Technical Features for Developers

Engineered for
Maximum Flexibility

Edge Maximum Flexibility Image
Subpixel Stereo Depth

High-accuracy depth mapping with up to 1/32 subpixel precision.

Neural Model Optimization

Runs INT8/FP16 models optimized for edge devices, enabling high throughput with low power consumption.
Supports TensorFlow, PyTorch, ONNX, and other model formats.

Parallel Processing

Simultaneously processes stereo depth, object detection, and multiple parallel video streams without external compute.

Power Efficiency

Operates at 5-25W
Eliminates the need for additional cooling or high-wattage power supplies.

Full Configurability

Fine-tune performance and precision settings directly via DepthAI API.

Edge vs. Centralized AI

A Smarter,
Decentralized Approach

Feature

Traditional (Central Compute)

Luxonis Edge Inference

Latency

High (network-dependent)

Low (on-device)

Bandwidth Use

High (data streamed to/from cloud or central processing)

Minimal (local processing)

Energy Efficiency

High system-wide power consumption

Optimized for local efficiency

Privacy

Data streamed externally

Data processed locally

Reliability

Dependent on network/cloud availability

Independent, continuous operation

Need More Help?

Our dedicated team is available for technical support, business solutions, and more. Let us provide the help you need.